XRCLK10M000F1QA8J1

    1. Timing DevicesCrystal Units

Murata Icon X Appearance & Shape

Appearance | XRCLK10M000F1QA8J1
Dimensions | XRCLK10M000F1QA8J1

Murata Icon X Specifications

TypeTSS-5032A
Frequency10.0000MHz
Frequency Tolerance±10ppm max. (25±3℃)
Operating Temperature Range-30℃ to 85℃
Frequency Shift by Temperature±15ppm max.
Frequency Aging±3ppm max./year
WashNot available
Load Capacitance8pF
Equivalent Series Resistance(max.)80Ω
Drive Level(max.)60μW
ShapeSMD
L x W (size)5.0x3.2mm

Murata Icon X Features

Standard package size (5032) product with seam sealing technology.
Robust package gives high reliability and high impact resistance.
They are suitable for various types of digital communication equipment requiring high reliability.

Murata Icon X Applications

Other Usage

Consumer

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

J1

255mm Plastic Tape

2000