XRCLK52M000F1QA0P0

    1. Timing DevicesCrystal Units

Murata Icon X Appearance & Shape

Appearance | XRCLK52M000F1QA0P0
Dimensions | XRCLK52M000F1QA0P0

Murata Icon X Specifications

TypeTSS-5032A
Frequency52.0000MHz
Frequency Tolerance±10ppm max. (25±3℃)
Operating Temperature Range-30℃ to 85℃
Frequency Shift by Temperature±15ppm max.
Frequency Aging±3ppm max./year
WashNot avairable
Load Capacitance8pF
Equivalent Series Resistance(max.)60Ω
Drive Level(max.)60μW
ShapeSMD

Murata Icon X Features

Standard package size (5032) product with seam sealing technology.
Robust package gives high reliability and high impact resistance.
They are suitable for various types of digital communication equipment requiring high reliability.

Murata Icon X Applications

Other Usage

Consumer

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

P0

255mm Plastic Tape

2000