XRCPB27M120F3N00R0

    1. Timing DevicesCrystal Units

Murata Icon X Appearance & Shape

Appearance | XRCPB27M120F3N00R0
Dimensions | XRCPB27M120F3N00R0

Murata Icon X Specifications

TypeHCR2016
Frequency27.1200MHz
Frequency Tolerance±30ppm max. (25±3℃)
Operating Temperature Range-20℃ to 85℃
Frequency Shift by Temperature±30ppm max.
Frequency Aging±5ppm max./year
WashNot available
Load Capacitance6pF
Equivalent Series Resistance(max.)150Ω
Drive Level(max.)300μW
ShapeSMD
L x W (size)2.0x1.6mm

Murata Icon X Features

The crystal unit that realized small package and highly accurate frequency.
Based on Murata's excellent package technology and high grade quartz crystal elements, achieving small size and high accuracy resonators.

Features
1. The series is available in the applications to be necessary for high accuracy resonator. Especially, it is the best for the communication clocks such as S-ATA and USB2.0.
2. The resonator is extremerly small size (2.0 x 1.6 x 0.7 (mm)) , and contribute to reduction in mounting area.
3. The series complies to RoHS directive, being lead-free (phase 3).

Murata Icon X Applications

Other Usage

Consumer

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

R0

180mm Plastic Tape

3000