Accelerometers

Acceleration Sensors
Murata is the global market leader in low-g acceleration sensors for automotive applications. The extensive accelerometer product range includes high performance digital and analog accelerometers for both safety critical automotive and industrial applications. Murata accelerometers are based on the company's proprietary 3D MEMS technology and they offer a number of excellent product features and benefits for the most demanding applications. The sensing element and the measuring ASIC are assembled in a dual-in-line or dual-in-flat-line plastic package with pins for surface mount and re-flow soldering. They are environmentally protected with silicone gel resulting in excellent performance and reliability in a humid environment and at temperature cycling. In addition, the robust sensing element design with over damped frequency response enables excellent performance even in harsh and vibrating environments. The measuring direction is parallel or perpendicular to the mounting plane. The ASIC includes an on-chip EEPROM memory with the calibration coefficients for unit interchangeability. Murata accelerometers include enhanced failure detection: digitally activated self-test, calibration memory parity or check sum check and continuous connection failure detection. The products are intended for horizontal or vertical measurements.The zero point temperature dependence is less than 1mg/°C.

Murata Icon X Product Lineup

SCA3100 Series

SCA3300 Series

SCA2100 Series

SCA800 Series

SCA1000 Series

SCA6X0 Series

SCA10H_SCA11H

Murata Icon X Technical Reference

Automotive

Application Guide of MEMS Sensors

Healthcare

Application Guide of MEMS Sensors

Avionics

Application Guide of MEMS Sensors

Heavy Duty Vehicles

Application Guide of MEMS Sensors

Instruments

Application Guide of MEMS Sensors

Murata Icon X PDF Catalog

PDF catalogs for MEMS Sensors are available at the following links:

MEMS Sensors

MEMS Sensors & Sensing Elements (PDF: 0.3 MB)

  • CAT NO. s47e-2
  • UPDATE 02/09/2016
Download PDF

Murata Icon X Other Links