SensorsNTC Thermistor String type NXFT Series

NTC Thermistor String type
NXFT Series
Application: Temperature sensing, temperature control for general, automotive, healthcare equipment

Electrical resistance decrease by environment temperature rising
The world's smallest head size, Excellent thermal response
Flexible leadwire, Wide variety length : 21mm to 50mm

Applications
  • Temperature compensation in general use of electric circuits
  • Temperature sensor for rechargeable batteries
Specifications
  • Resistance(at 25degC):10k,47k,100kΩ
  • B-constant(B25/50):(XH)3350-3399K,
    (XV)3900-3949K,
    (WB)4050-4099K,
    (WF)4250-4299K

Purchase of evaluation samples

Note

Please observe the applications and conditions of use described in datasheets.

The contents of datasheets are subject to change or products listed in them may be discontinued without prior notice. Please confirm delivery specification sheets before you get into the designing or mass production process.

If you agree to the term, please click "Agree and continue".