Temperature Sensors

Temperature Sensors
Capable of sensing heat, temperature sensors are widely used to protect equipment and circuits.
NTC thermistors are elements whose resistance falls with an increase temperature, while PTC thermistors display an increase in resistance as temperature rises. Their characteristic temperature-resistance curves allow them to be used as temperature sensors.
NTC thermistors find a wide range of uses since they feature high precision and good thermal response. PTC thermistors are employed in many applications that detect certain temperature levels using extremely simple circuits.
Murata thermistors come in chip and lead types.

Murata Icon X Product Lineup

NCU Series

NCP Series

NXF Series

NXR Series

PRF Series

PTFL Series

PTFM Series

Murata Icon X Technical Reference

Murata Icon X PDF Catalog

PDF catalogs for Temperature Sensors are available at the following links:

Temperature Sensors

NTC Thermistors (PDF: 1.0 MB)

  • CAT NO. r44e-17
  • UPDATE 06/10/2016
Download PDF

PTC Thermistors (POSISTOR®) (PDF: 1.8 MB)

  • CAT NO. r90e-14
  • UPDATE 17/04/2014
Download PDF

NTC/PTC Thermistors for Automotive (PDF: 1.5 MB)

  • CAT NO. r03e-7
  • UPDATE 06/10/2016
Download PDF