Crystal Units

Crystal Units
Crystal units are made of high stability piezoelectric quartz crystal that function as a mechanical resonator.
With the advance of the IC technology, various equipment may be controlled by a single LSI integrated circuit, such as the one-chip microprocessor.
Crystal units can generate clock signals which are essential for ICs and LSIs to operate, achieving high stability, adjustment-free performance and miniaturization.
At present, crystal units find a broad range of applications such as communication satellites, mobile communication devices,  automotive electronics, TVs, personal computing and home information appliances such as DVD equipment.

Murata Icon X Product Lineup

 
     

This is our lineup of Crystal Units for automotive use. Here, you can view an outline of the specifications for each size and frequency .

 

This is our lineup of Crystal Units for consumer and industrial use. Here, you can view an outline of the specifications for each size and frequency.

     

Murata Icon X Technical Reference

Please see your required information on operating our products.

The Advantages of Murata's Crystal Units

Here we describe the advantages of Murata crystal units.

Basic Knowledge

Description of technical reference of crystal units

Notice for soldering and mounting

Precautions for using Crystal Units

Application Note(agreed with IC Maker)

The products listed here have been approved by the IC manufacturers.

IC Matching Service Information

Description of IC – Timing Devices Matching and design tool.

Product Flyers

PDF flyers for product lineup and new product information are available.

FAQs

Frequently Asked Questions about Crystal Units

Murata Icon X Application Note

Advantages of Crystal Units for each applications, and product selections, related documents.

Murata Icon X PDF Catalog

PDF catalogs for Crystal Units are available at the following links:

Crystal Units

Crystal Units/Crystal Oscillators (PDF: 1.1 MB)

  • CAT NO. p79e-9
  • UPDATE 28/04/2017
Download PDF

Murata Icon X Other Links