16F Management and Emissions Reduction for Chemical Substances (Totals for Japan)

(t/year)

PRTR
No.
Chemical 
name
Amount 
handled
Emissions Amount transferred
Air emission Releases into public waterways Soil Land-fill Release into sewerage systems Waste transfer Recycling transfer
8 Methyl acrylate 2.3 0.0 0.0 0.0 0.0 0.0 0.0 0.1
20 2-aminoethanol 69.8 26.7 0.0 0.0 0.0 0.0 36.0 11.7
51 2-ethylhexanoate 46.9 0.0 0.0 0.0 0.0 0.0 0.0 33.2
53 Ethylbenzene 4.5 0.2 0.0 0.0 0.0 0.0 0.0 0.1
58 Ethylene glycol monomethyl ether 10.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0
60 ethylenediaminetetraacetic acid 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0
71 Ferric chloride 1,143.3 0.0 0.0 0.0 0.0 0.0 251.3 564.6
73 1-Octanol 2.0 0.3 0.0 0.0 0.0 0.0 0.0 0.1
80 Xylene 120.7 0.3 0.0 0.0 0.0 0.0 78.9 0.1
82 Silver and its water-soluble compounds 138.0 0.1 0.0 0.0 0.0 0.0 3.9 4.8
296 1,2,4-trimethylbenzene 2.3 0.8 0.0 0.0 0.0 0.0 0.0 0.6
300 Toluene 6,438.5 47.4 0.0 0.0 0.0 0.0 413.9 3,050.1
304 Lead 1.3 0.0 0.0 0.0 0.0 0.0 0.0 0.1
305 Lead and its compounds 207.9 0.0 0.0 0.0 0.0 0.0 0.0 10.8
308 Nickel 2,002.7 0.0 0.0 0.0 0.0 0.0 2.5 65.6
309 Nickel and its compounds 328.7 0.0 0.0 0.0 0.0 0.0 2.0 42.2
333 Hydrazine 386.9 0.0 0.0 0.0 0.0 0.0 0.0 0.4
336 Hydroquinone 0.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0
343 Pyrocatechol 10.9 4.8 0.0 0.0 0.0 0.0 6.6 2.1
354 Di-n-butyl phthalate 5.9 0.0 0.0 0.0 0.0 0.0 0.0 1.3
355 Bis (2-ethylhexyl) phthalate 210.0 0.0 0.0 0.0 0.0 0.0 0.0 66.6
401 1,2,4-Benzene tricarboxylic acid 1,2-anhydride 1.1 0.0 0.0 0.0 0.0 0.0 0.0 0.2
405 Boron and its compounds 4.7 0.0 0.0 0.0 0.0 0.0 0.0 0.9
408 Poly (oxyethylene) = octylphenyl ethel 1.0 0.0 0.0 0.0 0.0 0.0 0.0 1.0
411 Formaldehyde 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0
412 Manganese and its compounds 60.9 0.0 0.0 0.0 0.0 0.0 0.0 4.8
438 methylnaphthalene 3.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0