[New Product] SAW Resonators SARCC315M00KXD0

NewsArticleTitle

10/29/2007

SARCC315M00KXD0
RKE, TPMS


Small/low insertion loss

Dimension

3.0x3.0x1.15mm

Applications

RKE, TPMS

Features

Low Resonant Loss: 1.0dB typ. 1.5dB max. @ peak
Anti-resonant Loss: 24dB min.
Low Temperature Characteristics

Characteristic

Characteristic


October 2007 CEATEC
 

SAW RESONATOR FOR RKE (PDF: 84KB)


Murata in Brief

Murata Manufacturing Co., Ltd. is a worldwide leader in the design, manufacture and sale of ceramic-based passive electronic components & solutions, communication modules and power supply modules. Murata is committed to the development of advanced electronic materials and leading edge, multi-functional, high-density modules. The company has employees and manufacturing facilities throughout the world. For more information, visit Murata's website at www.murata.com