New Monolithic Ceramic Capacitors 0603 Size (1.6×0.8mm) , 22µF Available, with Guaranteed Operating Temperature of 105°C with 6.3V

New Monolithic Ceramic Capacitors 0603 Size (1.6×0.8mm) , 22µF Available, with Guaranteed Operating Temperature of 105°C with 6.3V

12/27/2013

Overview

Murata Manufacturing Co., Ltd. has commercialized the new monolithic ceramic capacitor, 0603 size (1.6×0.8mm) , 22μF with a higher guaranteed operating temperature (105°C/X6S characteristics/6.3V) .

Background

Monolithic Ceramic Capacitors are built into all kinds of electronic equipment.
Because electronic equipment increasingly has had more advanced and multiple functions,the needs for high-reliable guarantee for the line voltage circuit has grown.

Features

Conventionally, for the 0603size (1.6×0.8mm) capacitor with 22μF, guaranteed operating temperatures were 105°C with 4V.It has achieved to respond with high-reliable parts requiring with increasing the rated voltage 6.3V.

Applications

Server,PC,Tablet PC,Laptop PC

Parts List

X6S characteristics, 22μF, K tolerance (±20%) , rated voltage 6.3V: GRM188C80J226ME15

Electric characteristics

Temperature Characteristics:
X6S
Rated voltage:
6.3Vdc 
Capacitance:
22μF
Operating temperature range:
-55°C~+105°C

External Size

External Size
0603 Size: L=1.6±0.15, W=0.8±0.15, T=0.8±0.15 (mm)

Production

Mass Production

Terminology

X6S characteristics: a temperature characteristics in which the capacitance change rate is ±22% when the operating temperature range is -55°C to 105°C.
Murata in Brief

Murata Manufacturing Co., Ltd. is a worldwide leader in the design, manufacture and sale of ceramic-based passive electronic components & solutions, communication modules and power supply modules. Murata is committed to the development of advanced electronic materials and leading edge, multi-functional, high-density modules. The company has employees and manufacturing facilities throughout the world. For more information, visit Murata's website at www.murata.com