008004 size temperature compensation type MLCC with capacitance of 100pF, another world-first from Murata

2/21/2017

Murata Manufacturing Co., Ltd.
President/Statutory Representative Director:
Tsuneo Murata

Overview

Murata Manufacturing Co., Ltd. has introduced the world’s first temperature compensation type chip monolithic ceramic capacitor in the 008004 size (0.25×0.125mm), with C0G formulation, rated voltage 25Vdc, and 100pF capacitnace. It is primarily intended for use in mobile devices and wireless communication modules. Production starts in February 2017.

Background

A temperature compensation type chip MLCC has little change in capacitance by a change in temperature, so it is used for matching in filters and high frequency circuits. Component size reduction and higher mounting density are needed in wireless communications devices to support multi-band/multi-mode and increased diversity of functions. This product contributes to smaller and higher density circuit design by reducing the size of a 11pF~100pF temperature compensation type chip MLCC from the former smallest 01005 size (0.4×0.2mm) to the 008004 size.

Electrical characteristics

Temperature characteristic: C0G
Rated voltage: 25Vdc
Nominal capacitance: 11pF~100pF
Tolerance: J (±5%), G (±2%)
Usage temperature range: -55℃~125℃

External size

008004 size
L:  0.25 ± 0.013mm
W: 0.125 ± 0.013mm
T: 0.125 ± 0.013mm

Murata in Brief

Murata Manufacturing Co., Ltd. is a worldwide leader in the design, manufacture and sale of ceramic-based passive electronic components & solutions, communication modules and power supply modules. Murata is committed to the development of advanced electronic materials and leading edge, multi-functional, high-density modules. The company has employees and manufacturing facilities throughout the world. For more information, visit Murata's website at www.murata.com