Polymer aluminum electrolytic capacitor launched in world’s smallest size (1411)

3/7/2017

Murata Manufacturing Co., Ltd.
President/Statutory Representative Director:
Tsuneo Murata

Overview

Murata Manufacturing Co., Ltd. has developed a polymer aluminum electrolytic capacitor in the 1411 size (3.5×2.8mm), B case *1), the world’s first in this size. This product is primarily intended for use in mobile devices such as laptop PCs, thin televisions and AV equipment.

Background

As electronic devices have become smaller, thinner and faster, the need for a smaller capacitor to be used in smoothing the input/output of power circuits has become greater. Until now tantalum capacitors have been the main choice in the B case range, but multilayer polymer aluminum electrolytic capacitors have low ESR*2, and the new Murata capacitor offers 105°C durability, 16V rated voltage and 33uF capacitance with the world’s first production in the B case size (1411). Murata will expand the lineup in the months ahead.

Part number

For B case, (1411 size), 16V rated voltage, 33uF, M deviation (±20%), ESR 40mΩ:

ECNSB41C336M040L

Electrical characteristics

Rated Voltage: 16Vdc
Capacitance range: Max 33uF
ESR: Min 40mΩ
Usage temperature range: -40°C~+105°C

External size


L=3.5±0.2、W=2.8±0.2、T=1.9±0.1 (Unit: mm)

Explanation of terms

*1: B case: 3.5×2.8mm component size
*2: ESR: Equivalent Series Resistance

*We deleted mass production date on April 28th.


Murata in Brief

Murata Manufacturing Co., Ltd. is a worldwide leader in the design, manufacture and sale of ceramic-based passive electronic components & solutions, communication modules and power supply modules. Murata is committed to the development of advanced electronic materials and leading edge, multi-functional, high-density modules. The company has employees and manufacturing facilities throughout the world. For more information, visit Murata's website at www.murata.com