[New Product] Multilayer Type Piezoelectric Actuators PALPRM

NewsArticleTitle

10/27/2008

PALPRM
Compact, high performance components


For smaller camera modules

Dimension

(0.9 to 1.5) x (1.0 to 3.0) mm

Applications

Camera modules

Features

  • Displacement: 0.10 to 0.25μm (@ ±3V)
  • Capacitance: 20 to 120nF (@ 100kHz)
  • Lower power consumption
  • High displacement, low capacity

CEATEC 2008, September, 2008
Murata in Brief

Murata Manufacturing Co., Ltd. is a worldwide leader in the design, manufacture and sale of ceramic-based passive electronic components & solutions, communication modules and power supply modules. Murata is committed to the development of advanced electronic materials and leading edge, multi-functional, high-density modules. The company has employees and manufacturing facilities throughout the world. For more information, visit Murata's website at www.murata.com