[New Product] SAW Filter SAFEA2G45AC0F00

NewsArticleTitle

10/27/2008

SAFEA2G45AC0F00
High frequency components for wireless communications


For 2.4GHz WLAN

Dimension

1.35x1.05x0.5 (max.) mm

Features

  • Insertion loss: 2.6dB max. (2400 to 2500MHz)
  • High power durability: 24dBm 50000h@85°C
  • Eliminated interstage filters
  • Simplified electrical circuits

Characteristic

Characteristic

CEATEC 2008, September, 2008

SAW FILTER FOR WLAN (2.4G) (PDF: 237KB)


Murata in Brief

Murata Manufacturing Co., Ltd. is a worldwide leader in the design, manufacture and sale of ceramic-based passive electronic components & solutions, communication modules and power supply modules. With annual revenues of ¥585 billion (~$7.1B USD) , Murata is committed to the development of advanced electronic materials and leading edge, multi-functional, high-density modules. The company has employees and manufacturing facilities throughout the world. For more information, visit Murata's website at www.murata.com