Murata expands popular DC-DC converter range for embedded applications

OKI-78SR series

9/13/2017

Murata has added a 12V model to its OKI-78SR series of non-isolated switching regulator DC/DC power converters for embedded applications. The fixed single output converter offers both tight regulation and high efficiency directly at the power usage site, and is a direct plug-in replacement for TO-220 package 78xx series linear regulators.

Rated at 12V/1A, when powered from a 24V source, the OKI-78SR-12/1.0-W36-C converter’s efficiency is a very high 95%, eliminating the need for a heatsink that adds cost and increases complexity in the design and manufacturing processes. Cleverly packaged in the form of a three-terminal 78xx linear regulator, the converter operates from a source voltage of 15 to 36V and is available in both vertical and horizontal mounting options. The package size is just 10.4 x 7.62 x 16.5mm (0.41 x 0.3 x 0.65 inches).

Murata’s OKI-78SR series is suitable in a wide range of applications, including computing, networking, telecommunications, industrial, aerospace and rail. Indeed, it is ideal for any application where the ambient temperature ranges from -40 to 85°C, which has a source/system voltage in the range of 15 to 36Vdc, and where the output requirement is for 12V at 1A.  Standard features include a factory-set Vout at 12Vdc, short-circuit/over-current protection, UL/EJ/IEC 60950-1, second edition safety approvals and RoHS compliance.  

The OKI-78SR series incorporates advanced assembly techniques and the latest fixed switching frequency technology for power conversion available today. The optional packaging configurations, safety features, high reliability, state-of-the-art figures for efficiency, thermal management, dynamic load response, industry standard package and OCP protection features offer an unmatched level of performance.


Murata in Brief

Murata Manufacturing Co., Ltd. is a worldwide leader in the design, manufacture and sale of ceramic-based passive electronic components & solutions, communication modules and power supply modules. Murata is committed to the development of advanced electronic materials and leading edge, multi-functional, high-density modules. The company has employees and manufacturing facilities throughout the world. For more information, visit Murata's website at www.murata.com