[New Product] Trimmer Potentiometers PVZ3G_F01 Series

NewsArticleTitle

10/22/2007

PVZ3G_F01 Series
Components for high-frequency/high-speed signals

Contributes to low-profile, highly reliable design

Dimension

3.1x3.6x1.15mm

Applications

Optical pickups modules

Features

  • Total Resistance Value Range: 470Ω to 6.8kΩ
  • Humidity Exposure: ±3% (Res. Change)
  • Incorporation of highly moisture-resistant carbon resistance element
  • Superior solder wettability/excess flux control

October 2007 CEATEC
Murata in Brief

Murata Manufacturing Co., Ltd. is a worldwide leader in the design, manufacture and sale of ceramic-based passive electronic components & solutions, communication modules and power supply modules. Murata is committed to the development of advanced electronic materials and leading edge, multi-functional, high-density modules. The company has employees and manufacturing facilities throughout the world. For more information, visit Murata's website at www.murata.com