[New Product] PTC Thermistor "POSISTOR®" PRF18_471RB5RB

PRF18_471RB5RB

10/27/2008

PRF18_471RB5RB
For overheat protection, safer and more stable operation

Dimension

1.6x0.8mm

Applications

Overheat protection for notebook PCs, servers, battery packs and power supplies

Features

  • Resistance: 470Ω±50%@25°C
  • Sensing temperature (@4.7kΩ): 65 to 115°C±3°C
  • Maximum voltage: 32VDC
  • Achieves higher precision through narrower deviation in detected temperatures
  • Flexibly accommodates changes in the number and location of detection

CEATEC 2008, September, 2008
Murata in Brief

Murata Manufacturing Co., Ltd. is a worldwide leader in the design, manufacture and sale of ceramic-based passive electronic components & solutions, communication modules and power supply modules. Murata is committed to the development of advanced electronic materials and leading edge, multi-functional, high-density modules. The company has employees and manufacturing facilities throughout the world. For more information, visit Murata's website at www.murata.com