The capacitive coupling wireless power transmission system is constructed by
vertically positioning two sets of asymmetric electric dipoles, with active and
passive electrodes on the transmitting side and active and passive electrodes on the
receiving side. Power is transmitted through an induced electric field generated by
coupling these two sets of asymmetric electric dipoles. This configuration
contributes to high-efficiency wireless electric transmission characteristics with
position freedom.
Its transmitting side consists of a transmission module and a transmission electrode,
and the receiving side consists of a reception module and a reception electrode. The
transmission module is made up of an inverter produced with Murata's own power
supply circuit design technology and a control circuit to ensure safety.