To accomplish this product, Murata tried to reduce DC resistance and core loss to minimize electric power loss, and tried further to prevent the magnetic saturation of ferrite to ensure large current flow. To reduce the DC resistance of inductors, you need to make internal conductors thicker and maintain their shape, but it was difficult to achieve that with the conventional sheet layering technique because this technique crushes the conductors inside when you try to form layers. To overcome this problem, Murata developed a new method to thicken internal conductors or make them with the higher aspect ratio and maintaining their shape (Fig. 3). Murata has successfully prevented core loss by introducing its unique ferrite material technology and optimizing magnetic circuit design. Murata has also successfully prevented the magnetic saturation of ferrite through the use of a manufacturing technology that creates gaps between the magnetic paths and optimal structure design using electromagnetic field simulations. With these new products, Murata will reduce the electric power loss in the DC-DC converter circuits, and contribute to extended battery life of mobile devices, including mobile phones and smartphones.