Televisions

TV
Murata helps to increase the functionality of TV with capacitors, noise suppression parts that support high-speed image processing, wireless communication modules that enhance connectivity. The end result: the attractiveness of high resolution such as 4K; the intelligence of smart functions such as connection to peripherals and the Internet; integration with cloud computing and communication.

SubTitleIconNo01 Tuner

SubTitleIconNo02 Signal Processor

SubTitleIconNo03 Display Panel

SubTitleIconNo04 Sound Circuit

SubTitleIconNo05 HDD/DVD/BD

SubTitleIconNo06 Interface

SubTitleIconNo07 Control Circuit

SubTitleIconNo08 Remote Controller/Connectivity

SubTitleIconNo09 DC-DC Converter

SubTitleIconNo10 Power Supply

Murata Icon X General Purpose

Multilayer Ceramic Capacitors

Resin External Electrode Multilayer Ceramic Capacitiors

Polymer Aluminum Electrolytic Capacitors

Chip Inductors (Chip Coils)

Chip Inductors (Chip Coils)

Chip Ferrite Beads

3 Terminal Capacitors

Feed Through Chip EMI Filters

See all

Chip Common Mode Choke Coils

Microwave Absorbers

Ferrite Cores

Thin Type Sandwich Cores

NOTE

  • HDMI is a trademark or registered trademark of HDMI LICENSING L.L.C.
  • Bluetooth is a trademark or registered trademark of Bluetooth Sig, Inc.
  • Wi-Fi is a trademark or registered trademark of Wi-Fi Alliance.
  • WiMAX is a trademark or registered trademark of WIMAX Forum.
  • TransferJet is a trademark or registered trademark of Sony Corporation.
  • Help