Air Purifier

airpurifier
Even greater energy savings and environmental and health compatibility are required by home electrical appliances. Low-loss and long-life ceramic capacitors and high efficiency power supply module from Murata help reduce the power consumption of these products. For Smart Home Appliances, our Ionizer module delivers air purification technology. The Ozonizer module delivers unique features such as  deodorization and sterilization while also maintaining the freshness and nutrition features of food products. In addition to those unique products, Murata's offering for appliance applications also includes Sensors, Wireless communications modules, and peripheral microcomputer parts.

SubTitleIconNo01 Sensor

SubTitleIconNo02 Sterilizing/Deodorizing

High Voltage Power

SubTitleIconNo03 CPU

SubTitleIconNo04 Display Panel/Buzzer

SubTitleIconNo05 Flap/Louver

SubTitleIconNo06 Water pump

SubTitleIconNo07 Connectivity

SubTitleIconNo08 Inverter/Motor Driver

Thermistors

Thermistors

SubTitleIconNo09 Power Supply

SubTitleIconNo10 Remote Controller

Murata Icon X General Purpose

Monolithic Ceramic Capacitors

Monolithic Ceramic Capacitors

Resin External Electrode Monolithic Ceramic Capacitiors

Resin External Electrode Monolithic Ceramic Capacitiors

Polymer Aluminum Electrolytic Capacitors

Polymer Aluminum Electrolytic Capacitors

Chip Inductors (Chip Coils)

Chip Inductors (Chip Coils)

Chip Inductors (Chip Coils)

Chip Inductors (Chip Coils)

Chip Ferrite Beads

Chip Ferrite Beads

3 Terminal Capacitors

3 Terminal Capacitors

nfm

Feed Through Chip EMI Filters

See all
Chip Common Mode Choke Coils

Chip Common Mode Choke Coils

Microwave Absorbers

Microwave Absorbers

Ferrite Cores

Ferrite Cores

Thin Type Sandwich Cores

Thin Type Sandwich Cores

NOTE

  • Bluetooth is a trademark or registered trademark of Bluetooth Sig, Inc.
  • Wi-Fi is a trademark or registered trademark of Wi-Fi Alliance.
  • Help