Due to improved communication performance, IC performance at base stations is also increasing, and the total capacitors capacitance required continue to increase. On the other hand, because the size of equipment must be maintained or reduced in size, it is becoming important to increase the density of circuit boards.
As electronics become more and more sophisticated, they require tighter power line voltage controls, such as CPUs, and larger capacitance to maintain power line stability. This trend is also evident in base stations, where IC performance is increasing as the amount of information processing increases. As a result, large-capacitance capacitors are being used while being connected in parallel. Meanwhile, as the number of on-board parts increases due to multiple-output (increased Tx) specifications, the area of the decoupling capacitor must be reduced. In addition, while the advantage of an electrolytic capacitor is the large capacitance that can be obtained per unit, there is a risk of reliability in an environment of long-term continuous use at high temperatures, as with a base station.
Murata offers a lineup of over 100uF capacitors that can achieve a high capacitance while occupying a small area. Because the base station is used in a severe environment, the components on board are subject to severe operating conditions. However, Murata offers a lineup of 125°C guaranteed products, which can be used in such a severe temperature environment. In addition to capacitors over 100uF, Murata has also expanded a lineup of capacitors with a rated voltage of 100 V, which can be widely used in the 48 V power supply line, to be compact and capable of handling high temperatures. The combination of space saving, high capacitance, and high temperature support enhances design flexibility.