Enter a product part number, or a portion of a part number.
Variable capacitors have capacitance values that can be varied by applying voltage to their electrodes.
*Typical characteristics >
You must register as a my Murata member to request samples.
Continuous means that the specified voltage is continuously applied for Port1,2.
Polling means that the specified voltage is switched on and off and applied for port1,2.(on: 40msec, off: 360msec)
Please choose the suitable VAC for the required tuning range and step.
Size:0.6 × 0.6 mm(LXRW0Y series)
Size:1.3 × 0.9 mm(LXRW19V series)
Request a Free Sample Kit
Send your inquiry