PLA10 Series (Common Mode Choke Coils)

PLA10 Series
The PLA10 series offers a broad range of standard type common mode choke coils for AC lines. 

- Features
1. Compact and lightweight.
2. Low profile of 17.5 mm
3. In addition to the standard wound type, the series includes a sectionally wound type for higher frequency noise.

SubTitleIconNo01 PLA10 Series

Operating Temperature Range:-25゚C to 60゚C, Winding Temperature Rise (at Rated Current):60゚C (Max.)

SubTitleIconNo02 PLA10 Series (Safety Standard Recognized)

Operating Temperature Range:-25゚C to 60゚C, Winding Temperature Rise (at Rated Current):60゚C (Max.)