PLY17 Series

PLY17 Series
- Features
1. Integrates the functions of three choke coils in compact size (reducing mounting space by 1/3):
(1) General-purpose common mode choke coil (for mains terminal interference voltage) 
(2) General-purpose differential mode choke coil (for differential mode noise)
(3) Common mode choke coil for high-frequency noise (radiation noise)
2. Low Profile (H=<13mm)

- Applications
1. Noise suppression circuits in AC power supplies and AC adapters
2. Noise suppression circuits required to handle not only mains terminal interference voltage, but also radiation noise in the FM band. 
3. Low-profile versions of equipment such as lighting systems, flat panel displays, and audio products, especially digital amplifiers

SubTitleIconNo01 PLY17 Series

Operating Temperature Range:-25゚C to 60゚C, Winding Temperature Rise (at Rated Current):60゚C (Max.)

SubTitleIconNo02 PLY17 Series (Safety Standard Recognized)

Operating Temperature Range:-25゚C to 60゚C, Winding Temperature Rise (at Rated Current):60゚C (Max.)