Block Type EMIFIL®
(High-Current, High-Attenuation)

Block Type EMIFIL®
BNX Series


 
Is a high current, noise measures in a wide frequency band in one product is possible. It is a super high performance noise filter of SMD type. It is most suitable for noise suppression in DC power line. You can use it to communication equipment and FA equipment.
Insertion Loss Characteristics
Insertion Loss Characteristics
High insertion loss at wide frequency range.

 Part Number  Type and  Appearance  Rated  Voltage (Vdc)  Rated  Current (Adc)  Insertion Loss  (dB)
 BNX002-01
Standard Type 
BNX Standard Type
W12 x D11 x H13
 50  10  40dB min.
 1MHz to 1GHz
 BNX003-01
 High Rated Voltage
 150  10  40dB min.
 5MHz to 1GHz
 BNX005-01
 High Rated Voltage
 50  15  40dB min.
 1MHz to 1GHz
 BNX012-01
Lower Profile 
BMX Lower Profile
W12 x D11 x H8
 50  15  40dB min.
 1MHz to 1GHz
 BNX012H01
 Automotive
 50  15  40dB min.
 1MHz to 1GHz
 BNX016-01  25  15  40dB min.
 100kHz to 1GHz
 BNX022-01






SMD Type 
BNX SMD Type
L12 x W9 x T3






 50  10  35dB min.
 1MHz to 1GHz
 BNX023-01  100  15  35dB min.
 1MHz to 1GHz
 BNX024H01
 Automotive
 50  15  35dB min.
 100kHz to 1GHz
 BNX025H01
 Automotive
 25  15  35dB min.
 50kHz to 1GHz
 BNX026H01
 Automotive
 50  15
 35dB min.
 50kHz to 1GHz
 BNX027H01
 Automotive
 16  15
 35dB min.
 40kHz to 1GHz
 BNX028-01  16
 15
 35dB min.
 30kHz to 1GHz
 BNX029-01
 6.3  15   35dB min.
 15kHz to 1GHz

Murata Icon X PDF Catalog Library

 A PDF catalog for block type EMIFIL® is available for download.

  Click here for Details
 

Murata Icon X Other Links