Chip EMIFIL®
(3-terminal Capacitor, LC Filter)

Chip EMIFIL® (Chip 3 Terminal Capacitor - LC, RC Complex Type)
NF□ Series

It is a choke coil for attenuating common mode noise, which causes problems on equilibrium electrical line. It is effective against common mode noise in the several MHz ~ number of 100MHz. It is ideal for noise control video and audio signal line and DC power line, the balanced electrical interface cable.

How to read part numbers

Chip EMIFIL®


Chip EMIFIL®


Chip EMIFIL®


Chip EMIFIL®


Usage

Chip EMIFIL®

Murata Icon X Examples of noise suppression using Chip EMIFIL®

Chip EMIFIL®
NFM/NFW Example of Noise Suppression Effect
Examples of noise suppression using NFM/NFW series products are shown.
• Reducing the number of multilayer ceramic capacitors by using NFM series chip three-terminal capacitors
• Noise suppression while preserving high-speed signal waveforms by using NFW series LC-type EMI filters
>>Click here for Details

Murata Icon X Basics of chip EMIFIL®

Everything about chip EMIFIL® is described here, from the answer for the question “What are chip EMIFIL® products?” to information on “efficient usage of products”.

LC Compound-type EMI Filters

How to Make the Best Use of LC Compound-type EMI filters

Notes on the Use of Chip 3-Terminal Capacitors

-Methods of using low-ESL capacitors-

Murata Icon X PDF Catalog Library

 A PDF catalog for chip EMIFIL® is available for download.

  Click here for Details
 

Murata Icon X Other Links