FSRC Series

FSRC Series

The FSRC series provides ferrite cores for flat cables. The separate-plate design makes it easy to attach by sandwiching the data line cable. With the industry’s widest lineup of ferrite cores of this kind, our FSRC series covers a variety of requirements regarding applications, characteristics, and size.

Thinly coated shatterproof variants are available for all part numbers. For details, ask our sales representative. 

Part Number  Type Features Applications
FSRC
 Thin Type ・ In keeping with the increasing reduction in equipment size, profile, and weight, Murata is among the first to launch a series of ferrite cores for thin flat cables, less than 4 mm in thickness.
・ Ultrathin variants less than 2 mm in thickness are also available.
・ Accommodating customers' increasing needs to use ferrite cores in even narrower space, the FSRC series offers a broad lineup of thin type cores for a range of applications.
・ Noise suppression in data-processing equipment (PCs, PDAs, game consoles, etc.), and peripheral equipment (printers, hard disk drives, displays, etc.)
・ Noise suppression in other digital equipment (digital still cameras, DVCs, DVD recorders, mobile phones, digital audio players, optical drives, flat panel TVs/displays, fax machines, etc.)
 Standard Type The FSRC standard type core boasts the industry’s broadest lineup. It combines with the thin type to offer an even wider choice.
This diverse range of ferrite cores covers a variety of customer requirements regarding applications, characteristics, and size.
 Wide Type A sub-series of wide hold type cores.
The FSRC wide type can not only accommodate more than one flat cable, but also serve as a ring core in narrow spaces or let a lead wire with a connector pass through.