SFECV / SFECK Series

SFECV/SFECK Series
SMD Type Ceramic Filters
Frequency: 10.7MHz
Size: 6.9 x 2.9 x 1.4mm

The piezoelectric elements is sandwiched by heat-resistant substrate, thus it has excellent mechanical strength and it is suitable for automatic mounting. Various bandwidths are available. Select a suitable type in accordance with the desired selectivity.

Operating Temperature Range:
-20 to +80°C (SFECV series)

-40 to +85°C (SFECK series) 
Storage temperature Range:  -40 to +85°C (SFECV series)
  -55 to +85°C (SFECK Series)

Murata Icon X Series Lineup

Part Numbering
SFECF 10M7 DA00 01 -R0
1 2 3 4 5
1. Series Name
2. Nominal Frequency
Frequency is expressed by four-digit alphanumeric.
(example : 10.700MHz → 10M7)
3. Product Specification
4. Individual Specification
With standard products, Individual Specification is omitted.
5. Packaging