LC DiplexersFor non-cellular applications (Bluetooth®/Wi-Fi®/Sub-1 GHz)

Diplexer for non-celluler (Bluetooth® / Wi-Fi® / Sub-1 GHz)
Use: available in 600MHz and 8GHz operating frequencies
Size: 0.65 × 0.5mm to 2.0 × 1.25mm

LC Diplexers

Series Lineup

How to read the part numbers

Swipe left or right to change screens View in landscape mode.
L F D 1 8 2 G 4 5 C E 3 D 4 2 3
①Product ID: Chip Multilayer LC Filter = LF
②Function
D = Diplexer, Triplexer
③Size: L × W (Refer to the right Table)
④Center Frequency
894M: 894MHz
2G45: 2450MHz
⑤Series: Pin configuration and Filter type
⑥No. for our control
Size L (mm) W (mm)
0Q 0.65 0.50
15 1.00 0.50
1X 1.35 1.05
18 1.60 0.80
21 2.00 1.25
2H 2.50 2.00