Piezo Vibe

Piezo Vibe is vibration device that is used our unique technology of piezoceramic.


Feature

  • Vibration device 
  • Low power consumption
  • Small size and thin

Applications

  • Activity Tracker
  • Smart Ring
  • Wearable device and so on.

Murata Icon X Series Lineup

 Part Number   Vibration quantity(G)  Resonance frequency(Hz)  Input Voltage(V) 
 PJFVMA011001B-B0  Min.1.2 (@20g)  240±35  1.8~3.5

Datasheet (458KB)