Microblower

Fluid Control
The greatest highlight of Murata microblower technology is the use of ceramics as the drive source. The structure is designed to function as an air pump using the ultrasonic vibration of ceramics, which can generate high discharge pressures of air from a thin and extremely compact body.

Murata Icon X Product Lineup

The microblower structure is designed to function as an air pump using the ultrasonic vibration of ceramics, which can generate high discharge pressures of air from a thin and extremely compact body. Despite being much smaller than conventional blowing devices, it also features lower power consumption due to its ceramic based drive system.

Microblower

Murata Icon X Technical Refference