Microblower

Fluid Control
Murata microblower technology features a structure designed to function as an air pump driven by the ultrasonic vibration of ceramics, which can generate high discharge pressures of air from a thin and extremely compact body. 
It also features lower power consumption due to its ceramic based drive system.

Murata Icon X Series Lineup