1. Product SearchNoise Suppression Products/EMI Suppression FiltersBlock TypeBNX025H01#

BNX025H01#

“#” at the end indicates the package specification code.

< List of part numbers with package codes >
BNX025H01B BNX025H01K BNX025H01L

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Automotive powertrain/safety equipment,Automotive infotainment/comfort equipment,Consumer equipment,Medical equipment [GHTF A/B/C] except for implant & surgery & auto injector,Industrial Equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Recommended Applications

Automotive powertrain/safety equipment

Appearance & Shape

Murata Icon X Specifications

Shape SMD
Length 12.1mm
Length Tolerance ±0.2mm
Width 9.1mm
Width Tolerance ±0.2mm
Thickness 3.5mm
Thickness Tolerance ±0.2mm
Rated Current 20A
Operating Temperature Range -55℃ to 125℃
Mass(typ.) 0.86g
Rated Voltage 25Vdc
Withstanding Voltage 62.5Vdc
Insulation Resistance(min.) 50MΩ
Insertion Loss 50kHz to 1GHz:35dB min. (Line impedance=50Ω)

Murata Icon X Features

BNX024H/025H/026H/027H (Block Type EMIFIL for automotive)
is EMI suppression filter supporting large current,
wide frequency.
And it also supports SMD mounting.
This product is effective for noise suppression
for DC switching line of automotive device and
FA/OA device, because it covers wide temperature
range from -55C degrees to 125 C degrees.

Features
1. Supporting large current (20A)
2. Supporting wide frequency range
   From 40kHz to 1GHz:35dB min.(BNX027)
3. Suitable for miniaturization with SMD shape.

Applications
Automotive devices/Displays (PDP/LCD-TV)/
Digital AV equipments/Amusement equipments/
PC peripheral equipments/Industry equipments/
Measurement equipments/Power supplies

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
B Bulk(Bag) 100
K 330mm Embossed Tape 1500
L 180mm Embossed Tape 400

Download a PDF file of this page