XRCMD32M000FXP54R0

    1. Timing DevicesCrystal Units

Murata Icon X Appearance & Shape

Appearance | XRCMD32M000FXP54R0
Dimensions | XRCMD32M000FXP54R0

Murata Icon X Specifications

TypeMCR1612
Frequency32.0000MHz
Frequency Tolerance±35ppm max. (Total)
Operating Temperature Range-40℃ to 105℃
Frequency Aging±1ppm max./year
Washavailable
Load Capacitance6pF
Equivalent Series Resistance(max.)80Ω
Drive Level(max.)100μW
ShapeSMD
L x W (size)1.6x1.2mm

Murata Icon X Features

The crystal unit that realized small package and highly accurate frequency.
Based on Murata's excellent package technology and high grade quartz crystal elements, achieving small size and high accuracy resonators.

Features
1. The series is available in the applications to be necessary for high accuracy resonator.
2. The resonator is extremerly small size (1612), and contribute to reduction in mounting area.
3. The series complies to RoHS directive, being lead-free (phase 3).

Murata Icon X Applications

Other Usage

Consumer

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

R0

180mm Plastic Tape

3000