BL02RN1R2M2#

    1. Noise Suppression Products/EMI Suppression FiltersEMI Suppression FiltersFerrite Beads
< List of part numbers with package codes >
BL02RN1R2M2B

Murata Icon X Appearance & Shape

Appearance | BL02RN1R2M2(BL02RN1R2M2B)
Dimensions | BL02RN1R2M2(BL02RN1R2M2B)

Murata Icon X Specifications

ShapeLead
Length7.5mm
Length Tolerancemax.
Width3.4mm
Width Tolerance±0.2mm
Thickness7.5mm
Thickness Tolerancemax.
Rated Current (at 85℃)7A
Operating Temperature Range-40℃ to 85℃
Mass(typ.)0.34g
Number of Circuit1

Murata Icon X Features

BL01/02/03 series are ferrite beads with lead wires to
produce a high frequency loss for suppression of
noise. Simple construction and easy-to-use, effective
for low impedance circuits such as power supplies and
grounds. Effective also for preventing overshoot and
undershoot of digital signal in clocks or the like,
and suppressing the higher harmonic wave. Suitable for
prevention of abnormal oscillation at high frequency
amplifying circuit.

Murata Icon X Applications

Other Usage

For general

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

B

Bulk(Bag)

500