BLA31AG300SN4#

    1. Noise Suppression Products/EMI Suppression FiltersEMI Suppression FiltersFerrite Beads
< List of part numbers with package codes >
BLA31AG300SN4BBLA31AG300SN4DBLA31AG300SN4J

Murata Icon X Appearance & Shape

Appearance | BLA31AG300SN4(BLA31AG300SN4B,BLA31AG300SN4D,BLA31AG300SN4J)
Dimensions | BLA31AG300SN4(BLA31AG300SN4B,BLA31AG300SN4D,BLA31AG300SN4J)

Murata Icon X Specifications

ShapeSMD
Size Code (in mm)3216
Size Code (in inch)1206
Length3.2mm
Length Tolerance±0.2mm
Width1.6mm
Width Tolerance±0.2mm
Thickness0.8mm
Thickness Tolerance±0.2mm
Rated Current200mA
Operating Temperature Range-55℃ to 125℃
Mass(typ.)0.018g
Number of Circuit4
DC Resistance(max.)0.1Ω
Impedance (at 100MHz)30Ω
Impedance (at 100MHz) Tolerance±25%

Murata Icon X Features

The miniaturization of electronic equipment requires
high performance EMI filters which enable high density
mounting. BLA31A/B series consists of 4 circuits of
ferrite beads.
BLA31A/B is suitable for EMI suppression in smaller
digital equipment.

Features
1. BLA31A/B has 4 circuits in 3.2x1.6mm body with
    0.8mm pitch.
2. Provides attenuation across a broad frequency range.
    Two types of impedance are available which meet
    general signal line and high speed signal line.
3. Original inner electrode structure enables extra
    low crosstalk.
4. The nickel barrier structure of the external
    electrodes provides excellent solder heat
    resistance. Both flow and reflow soldering methods
    can be employed.

Murata Icon X Applications

Other Usage

For general

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

B

Bulk(Bag)

1000

D

180mm Paper Tape

4000

J

330mm Paper Tape

10000