BLE32PN300SN1#

    1. Noise Suppression Products/EMI Suppression FiltersEMI Suppression FiltersFerrite Beads
< List of part numbers with package codes >
BLE32PN300SN1BBLE32PN300SN1KBLE32PN300SN1L

Murata Icon X Appearance & Shape

Appearance | BLE32PN300SN1(BLE32PN300SN1B,BLE32PN300SN1K,BLE32PN300SN1L)
Dimensions | BLE32PN300SN1(BLE32PN300SN1B,BLE32PN300SN1K,BLE32PN300SN1L)

Murata Icon X Specifications

ShapeSMD
Size Code (in mm)3225
Size Code (in inch)1210
Length3.2mm
Length Tolerance±0.2mm
Width2.5mm
Width Tolerance±0.2mm
Thickness2.0mm
Thickness Tolerance±0.2mm
Rated Current10A
Operating Temperature Range-55℃ to 125℃
Mass(typ.)0.08g
Number of Circuit1
DC Resistance(max.)1.6mΩ
Impedance (at 100MHz)30Ω
Impedance (at 100MHz) Tolerance±10Ω

Murata Icon X Features

1.Bead inductor BLE series is designed to
  function nearly as a resistor at noise frequencies,
  which greatly reduces the possibility of resonance and
  leaves signal wave forms undistorted.
2.The nickel barrier structure of the external
  electrodes provides excellent solder heat resistance.
3.BLE32PN series can be used in high current circuits
  due to its low DC resistance. It can match power lines
  to a maximum of 10A DC.





Murata Icon X Applications

Other Usage

For general

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

B

Bulk(Bag)

1000

K

330mm Embossed Tape

7000

L

180mm Embossed Tape

1500