BLL18AG102A2E1H01#

    1. Noise Suppression Products/EMI Suppression FiltersEMI Suppression FiltersFerrite Beads
< List of part numbers with package codes >
BLL18AG102A2E1H01B

Murata Icon X Appearance & Shape

Appearance | BLL18AG102A2E1H01(BLL18AG102A2E1H01B)
Dimensions | BLL18AG102A2E1H01(BLL18AG102A2E1H01B)

Murata Icon X Specifications

ShapeLead
Length4.5mm
Length Tolerancemax.
Width3.0mm
Width Tolerancemax.
Thickness4.0mm
Thickness Tolerancemax.
Rated Current (at 85℃)200mA
Rated Current (at 125℃)200mA
Rated Current (at 150℃)200mA
Operating Temperature Range-40℃ to 150℃
Mass(typ.)0.13g
Number of Circuit1
DC Resistance(max.)0.8Ω
Impedance (at 100MHz)1000Ω
Impedance (at 100MHz) Tolerance±40%

Murata Icon X Features

1.BLL18A series is designed to function nearly as a
  resistor at noise frequencies, which greatly reduces
  the possibility of resonance and leaves signal wave
  forms undistorted.
  BLL18A series is effective in circuits without stable
  ground lines because BLL18A series does not need a
  connection to ground.

2.BLL18A series is effective in noise suppression in a
  wide frequency range (30MHz to several hundred MHz).

3.Lead-free Halogen-free is available.

4.Flow soldering. Corresponds to the welding implementation.
  (Not supported Reflow soldering.)

5.The material can be changed to a Cu wire according to
  the welding material as required.

Murata Icon X Applications

Automotive Usage

Powertrain/Safety

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

B

Bulk(Bag)

500