1. Product SearchNoise Suppression Products/EMI Suppression FiltersFerrite Beads/Inductor type filtersBLL18AG471DBE1H01#

BLL18AG471DBE1H01#

“#” at the end indicates the package specification code.

  • Last Time Buy Date : 3/31/2025
< List of part numbers with package codes >
BLL18AG471DBE1H01A

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Automotive powertrain/safety equipment,Automotive infotainment/comfort equipment,Consumer equipment,Medical equipment [GHTF A/B/C] except for implant & surgery & auto injector,Industrial Equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Recommended Applications

Automotive powertrain/safety equipment

Appearance & Shape

Murata Icon X Specifications

Shape Lead
Length 4.5mm
Length Tolerance max.
Width 3.0mm
Width Tolerance max.
Thickness 4.0mm
Thickness Tolerance max.
Operating Temperature Range -40℃ to 150℃
Mass(typ.) 0.13g
Number of Circuit 1
Rated Current (at 85℃) 200mA
Rated Current (at 125℃) 200mA
Rated Current (at 150℃) 200mA
DC Resistance(max.) 0.65Ω
Impedance (at 100MHz) 470Ω
Impedance (at 100MHz) Tolerance ±40%

Murata Icon X Features

1.BLL18A series is designed to function nearly as a
  resistor at noise frequencies, which greatly reduces
  the possibility of resonance and leaves signal wave
  forms undistorted.
  BLL18A series is effective in circuits without stable
  ground lines because BLL18A series does not need a
  connection to ground.

2.BLL18A series is effective in noise suppression in a
  wide frequency range (30MHz to several hundred MHz).

3.Lead-free Halogen-free is available.

4.Flow soldering. Corresponds to the welding implementation.
  (Not supported Reflow soldering.)

5.The material can be changed to a Cu wire according to
  the welding material as required.

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
A Ammo Pack 2000

Download a PDF file of this page