Appearance & Shape

Murata Icon X Specifications

Operating Temperature Range -40℃ to 70℃
L x W (size) 30.0x14.0mm
Thickness 3.7mm
Thickness Tolerance +/-0.3mm
Rated Voltage 5.5V
Capacitance 1000mF
Capacitance Tolerance ±20%
Equivalent Series Resistance 40mΩ

Murata Icon X Features

Murata 's supecapacitors(EDLC) are world thinnest supercapacitors featuring low ESR and the highest levels of power density throughout the industry.
DMF series featuring high power are for high power applications.

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
T Box 500