Appearance & Shape

Murata Icon X Specifications

Shape Lead
Electrode (1.1x1.1mm)x4
Responsivity(typ.) 3.3mV
Supply Voltage Range 3V to 15V
Field of View theta1=theta2=41deg.
Operating Temperature Range -25℃ to 55℃
Storage Temperature Range -40℃ to 85℃

Murata Icon X Features

Lead type

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
- Box 100