1. Product SearchSensorsUltrasonic SensorsMA58MF14-7N

MA58MF14-7N

This item is specialized products in PAS, ADAS, Automatically parking system in cars.

Appearance & Shape

Murata Icon X Specifications

Operating Temperature Range -40℃ to 85℃
Construction Drip proof type
Center Frequency 58kHz
Overall Sensitivity More than 1 Vop
Directivity 80deg. x35°(typ.)
Capacitance 1400pF
Capacitance Tolerance ±20%
Max. Input Voltage 120Vp-p Pulse number: 20 pulses or less Interval: 20msec or more.Do not apply D.C. voltage.

Murata Icon X Features

1. Compact and light weight.
2. High sensitivity and sound pressure.
3. High reliability.
4. Assymmetric directivity

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
- Box 150