Appearance & Shape

Murata Icon X Specifications

Operating Temperature Range -40℃ to 100℃
Supply Voltage Range 3.5V to 30.0V
Low Level Output Voltage 0.3V
High Level Output Voltage 11.4V
Current Consumption(typ.) 1.0mA
Measure Condition of Current Consumption Typ.Vcc12V
Operating Magnetic Field (Hon) Max 2.5mT
Operating Magnetic Field (Hoff) Min 0.8mT
Storage Temperature Range -40.0℃ to 125.0℃

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
- 180mm Embossed Tape 3000