Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Industrial Equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

Resistance (25℃)
Resistance Value Tolerance (at 25℃) ±15%
Permissible Max. Current (25℃) 1.7A
Permissible Max. Current (55℃) 1.5A
Thermal Time Constant 40s
Typical Dissipation Constant (25℃) 9.5mW/℃
Permissible Electrolytic Capacitor 570μF
Measure Condition of Permissible Electrolytic Capacitor at 100V
Operating Temperature Range -20℃ to 160℃
Lead Shape Lead Wire type
Shape Lead
Mass 0.44g
MSL N

Murata Icon X Features

1. Lead is not contained in the ceramic element, the terminations, the solder for inner connection and the coating resin.
2. Most suitable for power supplies of less than 100W
3. Excellent recovery characteristics due to resin coating with excellent heat characteristics

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
B0 Bulk(Bag) 500