Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Industrial Equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

Resistance (25℃) 30kΩ
Resistance Value Tolerance (at 25℃) ±3%
B-Constant (25/50℃) 4100K
B-Constant (25/50℃) Tolerance ±1%
B-Constant(25/80℃)(Reference Value) 4128K
B-Constant(25/85℃)(Reference Value) 4130K
B-Constant(25/100℃)(Reference Value) 4147K
Maximum Operating Current (25℃) 0.08mA
Rated Electric Power (25℃) 21.0mW
Typical Dissipation Constant (25℃) 2.1mW/℃
Operating Temperature Range -40℃ to 125℃
Thermal Time Constant 7s
Lead Shape Lead Wire type
Shape Lead
Mass 0.2g
MSL N

Murata Icon X Features

1. +/-1% of resistance and B-Constant tolerance is realized due to uniform thickness by the precise sheet forming method.
2. This product provides faster response time due to its smaller size.
3. Taping type is available.
4. Original lead-wiring technique assures reliable connection. It can be formed and bent flexibly according to the mounting conditions.

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
A0 Ammo Pack 3000