Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Recommended Applications

For Ceiling

Appearance & Shape

Murata Icon X Specifications

Material High density polyethylene
Color Natural(White)
Operating Temperature Range -25℃ to 60℃
Storage Temperature Range -30℃ to 80℃
Detection area (deg.) Horizontal:110 Vertical:120
Number of lens segments 19

Murata Icon X Features

For LEAD TYPE

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
- Tray 100

Murata Icon X Product Data