Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Automotive powertrain/safety equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

Max. Voltage 16V
Hold Current(25℃) 705mA
Hold Current (2) 376mA
Measure Condition of Hold Current (2) (at +85℃)
Trip Current(25℃) 1310mA
Trip Current(2) 1634mA
Measure Condition of Trip Current(2) (at -30℃)
Max. Current 5A
Resistance (25℃) 0.47Ω
Resistance Value Tolerance (at 25℃) ±20%
Curie Point(typ.) 120℃
Power Consumption(typ) 1.5W
Operating Temperature Range -30℃ to 85℃
D- Outer Dimension 7.5mm
Thickness 3.5mm
H- Height 12mm
F- Lead Space 5mm
d- Lead Diameter 0.6mm
Shape Lead
Mass 0.46g
MSL N

Murata Icon X Features

1. Best suited to meet the requirements for power supply and motor protection. Error-free operation is assured by rush current.
2. Circuit is protected until current is turned off.
3. Restores the original low resistance value automatically once the overload is removed.
4. Non-contact design leads to long life and no noise.
    Durable and strong against mechanical vibration and shock because it is a solid element.
5. Lead (Pb) is not contained in the terminations.

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
A0 Ammo Pack 2000