1. Product SearchResistorsTrimmer PotentiometersPVG3G203C01R00

PVG3G203C01R00

  • Date of Discontinuation : 1/31/2017

Appearance & Shape

Murata Icon X Specifications

Power Rating 0.25W
Shape SMD
Maximum Working Voltage 200Vdc
Adjustment Direction Top
Size 3mm
Auto Adjustment Yes
Number of Turns (Effective Rotation Angle) 1(210°±10°)
Mechanical Rotation Angle 250+/-10 deg.
Total Resistance Value 20kΩ
Total Resistance Value Tolerance ±20%
Temperature Coefficient of Resistance ±150ppm/℃
Resistance Taper B(Linear)
Contact Resistance Variation 2% of total resistance value or 3ohm max., whichever is greater
Residual Resistance 1% of total resistance value or 3ohm max., whichever is greater
Torque 4.9mN・m max.
Measure Condition of RatedPower 70℃
Operating Temperature Range -55℃ to 125℃
Mass 0.06g

Murata Icon X Features

1. Sealed construction protects the interior from dust
    and liquid, which achieves stable performance.
2. Driver plate with cross-slot is suitable for
    automatic adjustment.
3. Rotor with large diameter and deep groove improves
    driver insertion.
4. 3mm and 4mm land pattern can be used without change.
    (Gull-wing is suitable for 4mm size land pattern.)

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
R00 180mm Embossed Tape 1000

Murata Icon X Product Data