Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Industrial Equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

Product Type Crystal Unit
Series XRCLH
Type TAS-5032F
Frequency 12.0000MHz
Frequency Tolerance +/-10ppm max. (25+/-3℃)
Operating Temperature Range -30℃~85℃
Frequency Shift by Temperature +/-15ppm max.
Frequency Aging +/-1ppm max./year(+/-3ppm max./5years)
Equivalent Series Resistance (ESR) 60ohm max.
Drive Level (DL) 30μW
Load Capacitance (Cs) 8pF
Shape SMD
Wash Not available
L x W (size) 5.0x3.2mm
Mass 45.76mg

Murata Icon X Features

With unique metal sealing technology, this product realizes an excellent frequency stability over temperature. They are suitable for various types of digital communication equipment.

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
J1 255mm Plastic Tape 2000

Download a PDF file of this page